Highlights

The Keysight E1735A A-quad B module is a three meter cable that connects your machine’s A-quad-B encoder output to the E1735A USB axis module’s A-quad-B input connector. The cable has a mating connector on one end for the USB axis module.The other end is unterminated so you make the connections to your machine’s encoder.

Principais especificações

Type
USB Axis Module
Type
USB Axis Module
Visualizar mais
Type:
USB Axis Module
E1735A USB Axis Module

Interested in a E1735A?

Want help or have questions?