Highlights

Visualize Your Test Insights in Real Time

The Keysight EL30000 Series Bench electronic load with a built-in data logger provides new levels of test insights for your devices like power supplies, batteries, DC to DC converters, and more. View voltage and current trends to make real-time decisions, rather than waiting hours for a test to complete. At the heart of the EL30000 is a highly accurate measurement system that provides real-time updates to the large display. Keysight’s PathWave BenchVue software allows you to operate the electronic load remotely, execute test sequences, log data, and integrate with other test instruments. Single and dual-channel models are available with up to 600 W for measurements that require more power. Start your test with confidence and finish with results you trust.

  • Test voltages up to 150 V
  • Sink current up to 60 or 120 A
  • Use operating modes: constant voltage (CV), constant current (CC), constant resistance (CR), constant power (CP)
  • Save data internally or to an external USB flash drive
  • Improve load regulation with four-wire remote sense
  • Create dynamic load profiles with device's LIST function
  • Connect with USB, LAN (LXI Core), and optional GPIB

PathWave BenchVue Electronic Load Software

Easily control your electronic loads, build automated tests, and visualize measurements over time for better device characterization.

  • Track and record your voltage, current, and resistance to understand the impact of events to power draw.
  • Configure modules in parallel for single point configuration of multiple modules.
  • Export data in only three clicks to popular tools, such as MATLAB and Microsoft Excel or Word for documentation or further analysis.
  • Develop custom test procedures or sequences with Test Flow.
  • Receive KeysightCare software support subscription and license with each new instrument purchase.
Option UJ1 module

Quickly Test Your Power Sources

The EL30000 Series DC electronic loads characterize most devices without additional equipment. Make accurate voltage and current measurements on one or two inputs. Use the built-in data logger to characterize voltage, current, resistance, and power over time. Create a real-world dynamic load profile or a sudden transient and use the scope view feature to capture the response. For higher current and power measurements, combine the two inputs into a single channel — measure up to 120 A or 600 W. Save and transfer results with a USB flash drive, LAN, or optional GPIB interface.

Key Specifications

Number of Inputs

1 or 2 Independent

Total Dissipated Power

350 or 600 W

Programming Accuracy

0.040% + 130 µA

Measurement Accuracy

0.040% + 120 uV

Modern Connectivity

USB, LAN, Optional GPIB

Want to see more specifications?

Find the Model That's Right for You

PathWave BenchVue Electronic Load Control and Automation

Easily control your electronic loads, build automated tests, and visualize measurements over time using PathWave BenchVue software for better device characterization.

  • KeysightCare software support subscription included
  • License included with new instrument purchase

Featured Resources

Want help or have questions?