- Accessories
- Chassis and Controllers
- M9340A PXIe Vector Network Analyzer RF Distributor
M9340A PXIe Vector Network Analyzer RF Distributor
M9340A is a PXIe Vector Network Analyzer RF Distributor which is used in the M9485A PXIe Multiport Vector Network Analyzer
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
Vendido por: Keysight Online Sales
A partir de
HIGHLIGHTS
- Input Frequency: 1 MHz to 6 GHz
- Output Frequency: 1 MHz to 9 GHz
- Maximum Output Power (6 G to 9 GHz, +10 dBm input): 8 to 12 dBm
The M9340A is PXIe Vector Network Analyzer RF Distributor which is used in the M9485A PXIe Multiport Vector Network Analyzer. The module distributes the source and local signals from the source modules to receivers.
Interested in a M9340A?
Featured Resources for M9340A PXIe Vector Network Analyzer RF Distributor
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster