O que você está procurando?
W3627B PathWave ADS Core + Design de EM + Layout + Sim. de circuito HSD + SIPro + PIPro + FEM
A cohesive SI and PI workflow for a predictive, productive, and insightful design journey
A partir de
W3627B includes post-layout verification for high-speed serial, and a highest accuracy EM simulation using the FEM simulator for 3D components like connectors.
Highlights
The W3627B PathWave ADS Core + EM Design + Layout + HSD Ckt Sim + SIPro + PIPro + FEM includes:
- SIPro EM analysis
- FEM simulator (accessed from ADS or EM Design)
- Transient convolution
- Channel Simulation
W3627B includes post-layout verification for high-speed serial, and the highest accuracy EM simulation using the FEM simulator. This provides full wave 3D EM simulation capabilities based on the Finite Element Method (FEM). This can be used for 3D components like connectors. This bundle includes HSD Circuit sim which contains: S-parameter sim, channel sim, transient sim, Controlled Impedance Line Designer (CILD), and Via Designer.
Amplie as Capacidades
Want help or have questions?