- EDA Software
- PathWave Advanced Design System
- W3071E VPI Optical Link
O que você está procurando?
W3071E VPI Optical Link
Most Trusted RF and Microwave Design Software in the Industry
Please exit this procurement session to buy.
To buy, contact your procurement team.
Vendido por: Keysight Online Sales
A partir de
Perform full analysis on your transceiver from electrical to optical, back to electrical using the VPI optical link element. The VOL component for the Electrical-Optical-Electrical (E-O-E) solution is where the optical parameters are entered, coming in from the VPIphotonics Design Suite.
Highlights
The W3071E VPI Optical Link includes:
- Analyze entire link passing through electrical, optical, electrical domains
- Simulate the design in the complete link within a specified BER
- Characterize transceiver performance by modifying parameters including fiber length or laser power
The VPI Optical Link (VOL) element is where the optical parameters are processed in a dynamic simulation, from VPIphotonics Design Suite. This solution enables: transceiver characterization with varied parameters (ex. fiber length or laser power), simulate the design within a given BER, and analyze the entire optical link end-to-end, passing through both electrical and optical domains.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Amplie as Capacidades
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster