O que você está procurando?
W3020E RF Circuit Simulation
Most Trusted RF and Microwave Design Tool in the Industry
A partir de
Nonlinear Harmonic Balance, Circuit Envelope and Transient/Convolution circuit simulators for analyzing RF circuits in the frequency-, modulation- and time-domains. Generates nonlinear X-parameter models of circuits for use in system and circuit simulation.
Highlights
The W3020E RF Circuit Simulation includes:
- Harmonic Balance nonlinear circuit simulator in frequency domain
- Circuit Envelope nonlinear circuit simulator in modulation domain
- Transient/Convolution nonlinear circuit simulator in time domain
- Comprehensive nonlinear stability analysis
- Error Vector Magnitude (EVM) analysis at circuit level for digitally modulated RF signals
- X-parameter nonlinear model generator
RF Circuit Simulations are the industry's most capable and accurate with robust state-of-the-art convergence algorithms to analyze large highly nonlinear circuits. Accepts measured nonlinear X-parameters from Keysight's nonlinear vector network analyzers and also generates X-parameter models from simulation for use in system or circuit simulations while offering IP protection. Breakthrough comprehensive nonlinear stability analysis ensures multi-device amplifier stability under all operating conditions.
Note: This element license requires a host bundle to work. For recommended bundle configurations, click here.
Amplie as Capacidades
Want help or have questions?