• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal and Spectrum Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Saiba mais
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow Cellular Base Station Design Emulators right arrow Cellular Device Performance Testing right arrow Over-the-Air Testing right arrow IoT Compliance right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    • U7232D DisplayPort Electrical Performance Validation and Compliance Software [Obsoleto]

    O que você está procurando?

    Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Encontre uma solução Obtenha suporte técnico Assista a uma aula Encontre-nos em eventos Equipamentos usados premium KeysightCare
    Pesquisas sugeridas
    No product matches found - System Exception
    Conteúdos correspondents

    U7232D DisplayPort Electrical Performance Validation and Compliance Software

    Status do Produto:
    Obsoleto
    Obsoleto
    Technical Support
    Suporte técnico
    pdf Baixe o folheto de dados
    Prev
    Produto de reposição
    Image for D9040DPPC DisplayPort 1.4 Compliance and Validation Test Software
    D9040DPPC DisplayPort 1.4 Compliance and Validation Test Software
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Image for U7232E DisplayPort 1.4 Compliance and Validation Test Software
    U7232E DisplayPort 1.4 Compliance and Validation Test Software
    Veja detalhes do produto
    |
    Opções de compra ou locação
    Next
    • Visão geral e recursos
    • Atualizações pós-compra
    • Recursos

    HIGHLIGHTS

    Features

    • Full suite of DisplayPort High speed lanes Physical Layer tests.
    • AUX Channel Phy Layer testing.
    • Multiple standard support: DP1.4 and DPoC.
    • Full control of the USB Type C interface for power delivery and Alternate mode control

    Usability

    • Easy to follow user interface to support the complex measurements and setups required.
    • Automation Support for all required equipment.
    • Configurability of test parameters to support debug and characterization tasks.
    • Switch solution for automated multi-lane testing.

    Extensibility

    • Use the N5467B user defined application tool (www.keysight.com/find/uda) to:
    • Create and fully integrate custom tests, configuration variables and connection instructions
    • Insert external application calls into the run sequence, such as MATLAB scripts or your device controller
    • Configure additional external instruments used in your test suite

    The Keysight U7232E DisplayPort Electrical Performance Validation and Compliance software sets the benchmark for ease-of-use and offers complete testing without compromise. The software guides the user sequentially through the tasks ensuring minimal setup error, executes the tests specified by latest DisplayPort standard compliance test specification, or the new DPoC compliance test specification (USB Type C alternate mode), and conveys the test information through a convenient software-generated report. Included in the test suite selection are DisplayPort 1.4 Standard, DisplayPort over Type C, DisplayPort 1.2b, AUX Channel tests, and inrush current. To make the test signal connection, a breakout fixture called a test point adapter dependent on the connector type is required: for standard DisplayPort connectors, Keysight recommends Wilder Technologies DP-TPA-P and For USB Type-C connectors, the recommended test point adapter is the Keysight N7015A test fixture. The graphical user interface allows the user to select the test resources used such as the test point adapters and other test equipment (such as Power Supply, Type C Test Controller and Reference Sink) and assign and activate for full automation.

    The newly added Type C Environment features enable:

    • PDO assignments, either consumer or provider, to 100 Watts
    • Characterization testing using multiple PDOs and/or both orientations (flipped vs normal)
    • DisplayPort alternate mode control (4 lane or 2 lane with USB3.1)
    • Control of Keysight power supply/load (N6701C with N6786A module) or fixed supply set by user.
    • Ability to select de-embedding extent for tests: none, partial (cable only), and full connection from test device (cable and test point adapter)

    For full automated testing, the user may choose to use four differential probe selection or use a less expensive switching configuration. The automated switching solution also provides users the ability to:

    •  Eliminate reconnections (and errors) – Simplifies testing and saves time by automating tests for each lane of a multilane bus.
    • Maintain accuracy – Engineers can use Keysight’s unique N2809A PrecisionProbe or N5465A InfiniiSim to compensate switch path losses and skew.
    • Customize testing – The test application can be extended with a remote programming hooks interface and the N5467A user-defined application (N5467A) for device control, equipment control and test customization or scripting.

    To learn more about Keysight’s automated switching solution, visit www.keysight.com/find/switching.