Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
U4207A Single-Ended, Direct Connect Probe, 34-Channel, 4 x 160-pin, Zero Ω
Use only with Keysight BGA interposers that include RC tip network for U4164A logic analyzers
A partir de
HIGHLIGHTS
- For use only with Keysight BGA interposers that include RC tip network for U4164A logic analyzers.
- Zero Ω (requires BGA interposer with RC network for U4164A designed into the BGA interposer).
- Standard Soft Touch Pro footprint.
- Direct connect into U4164A logic analyzer.
- Each W6602A LPDDR4 200-ball BGA interposer requires two U4207A Zero Ω, 34-channel, Soft Touch Pro, single-ended, 4 x 160-pin direct connect probes.
The Keysight U4207A zero Ω direct connect probes are used to connect a W6602A to two U4164A analyzer modules. Two U4207A are required for each W6602A LPDDR4 rigid BGA interposer.
Interested in a U4207A?
Featured Resources for U4207A Single-Ended, Direct Connect Probe, 34-Channel, 4 x 160-pin, Zero Ω
Want help or have questions?