O que você está procurando?
TPAT2-CU3-T Copper Tough Tap
Industrial Copper Tough Taps are built from the ground up to meet your requirements for a first layer of packet visibility infrastructure compatible with the harsh environment
Already own this product? Visit Technical Support
Highlights
Copper Tough Taps for ICS/OT
Keysight’s industrial visibility solutions interoperate with our enterprise visibility solutions. Together they create a complete portfolio of copper and fiber solutions for out-of-band (‘OOB’) network monitoring tools for security and performance. Tough Taps give you the visibility you need to enable security in your ICS environment.
Keysight’s Industrial Copper Tough Taps are TAA Compliant, independently certified, and purpose-built to meet requirements to operate where you need them, in extreme operating temperatures.
Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only
Why Your ICS/OT SCADA Architecture Needs Visibility
There was a time when keeping your ICS environment physically off the enterprise network was a major component of the ICS cybersecurity strategy.
And for years, it worked.
But in a world where just about everything is connected to the internet, that time has passed. Because hackers have already proven that the physical air gap can neither prevent malware intrusion nor identify malware once it gets inside your network.
A strong cybersecurity strategy for ICS must now include the ability to see what network traffic is flowing inside your entire network; both the IT enterprise network and the OT operational technology network. And we call that, Network Visibility. Why?
Because you can’t protect what you can’t see.
Principais especificações
Copper Tough Tap Features
The 10/100/1000Mbps Copper Tough Tap is a secure tap device that can operate in three modes: (1) simple tap, (2) 2:2 packet replication (breakout on aggregation mode) or (3) 2:1 packet replication (aggregation mode). When operating in aggregation Mode, the Copper Tough Tap sends copies of the aggregated traffic through two monitoring ports, allowing for a primary and secondary tool.
Copper Tough Tap supports Power over Ethernet (PoE) pass through, and has physically air gapped monitor ports for intrusion protection. Copper Tough Taps fail-to-wire to continuously pass traffic even if the tap loses power.
A TAA Compliant Power Rack for Tough Taps can be purchased to power up to 16 copper Tough Taps with fully redundant power source supply (dual-redundant). The Industrial power supply rack can support 48V DC or 110-220V AC input power, and support up to 32 x 5VDC powered devices. TAA Compliant, the 19” rack mount supports both AC and DC DIN mountable power supply converters available separately from Keysight.
Copper Tough Tap — Built for Harsh Environments
Keysight’s Industrial Copper Tough Taps are built from the ground up to meet your requirements for a first layer of packet visibility infrastructure compatible with harsh environments. Designed to withstand industrial-grade environments, Keysight taps provide out-of-band (OOB) monitoring for security and performance tools, duplicating all packets for full visibility. The Copper Tough Tap, TPAT2-CU3-T 10/100/1000Mbps is a secure Tap device that can operate as a simple tap, 2:2 packet replication (breakout on aggregation mode) or 2:1 packet replication (aggregation mode).
Interested in a Copper Tough Tap?
Extend the Capabilities of Your Copper Tough Tap
Featured Resources
Want help or have questions?