Vision T1000 Industrial Network Packet Aggregator

Catálogos

Solves Visibility into Harsh Remote Sites

 

Keysight’s industrial network packet aggregator solves the challenge of getting visibility into remote sites with harsh environments, such as power substations, mining sites, and other unique locations that have a wide range of environmental requirements. 

 

The Vision T1000 is not just a simple aggregator. When used with Keysight’s Copper and Flex Tough Taps, the Vision T1000 aggregates multiple input streams into multiple aggregated output streams optimizing scarce tool port requirements within your substation. The Vision T1000 also removes unwanted traffic based on packet headers, eliminating unwanted traffic such as CCTV video feeds. The Vision T1000 also load balances traffic, optimizing usage of monitoring tools. It’s built with an easy-to-use user interface, so most functions are just a few clicks away. 

 

Keysight’s Industrial Network Packet Aggregator, the Vision T1000 was designed to meet the needs of the harsh operating environments and combines all these features into a complete visibility solution.

 

Highlights

 

• Built to withstand the harsh operating environments of  most sites or substations

• Packet aggregation

• Packet replication

• Packet header removal

• Load balancing

• Reduces tool port requirements

• 1RU 19” Rack Mount

• AC and DC power support (terminal blocks)

• 10/100/1000 Mbps

• TAA compliant

• IEEE 1613

• IEC 61850-3

• Fanless operation

• Rack mount brackets (ears) included

 

Key Features

 

Ethernet interface support

• (20) SFP 100/1000

• (6) RJ-45 copper ports (10/100/1000)

 

Network packet aggregator SW features

• Packet aggregation: many ingresses to one egress

• Packet replication: one ingress to many egress

• Packet filtering (e.g., Src/Dst IP)

• Load balancing

• Web UI - HTTPS

• SSH, Telnet, SNMP v1-3, RMON

• RADIUS, TACACS+

• NTP

 

Power

 

Input power

Power consumption

Operating temperature

48 VDC

90-264 VAC

35 W 

-40 °C to +85 °C

 

Compliance

 

Test requirement

Standard

Safety

UL60950, IEEE-1613, IEC 61850-3

EMC

CE FCC class A 

Shock, freefall, and vibration

Shock: IEC 60068-2-27, Freefall: IEC 60068-2-32, Vibration: IEC 60068-2-6

 

Environmental

 

Operating temperature

Storage temperature

Operating humidity

Storage humidity

-40 °C to +85 °C

-40 °C to +85 °C

5 ~ 95%

(non-condensing)

5 ~ 95%

(non-condensing)