SW02PCIE PCI Express Full Tx Test Suite
The Keysight PCI Express Full Tx Test Suite is a subscription-based transmitter test solution for PCIe 7.0 TX signal quality on the UXR series of real-time oscilloscopes and includes Advanced PCIe Protocol Decode/Trigger Software
A partir de
Highlights
Compliance Test Software covered under the PCI Express Full Tx Test Suite
- D9040PCIC - PCI Express Electrical Performance Validation and Compliance Software
- D9050PCIC - PCI Express 5.0 Transmitter Electrical Performance Validation and Compliance Software
- D9010PCIP - Advanced PCIe Protocol Decode/Trigger Software (PCIe 4/3/2/1, SATA/SAS)
Additional Features:
- Supports Transmitter Testing under the PCIe® 7.0 BASE specification at 128, 64, 32, 16, 8, 5, and 2.5 GT/s
- Supports Transmitter Testing under the PCIe® 6.0 BASE specification at 64, 32, 16, 8, 5, and 2.5 GT/s
- Supports Transmitter Testing under the PCIe® 6.0 CEM specification for 64, 32, 15, 8, 5, and 2.5 GT/s
- PCIe 7.0 BASE TX measurements including SNDR4, RLM4, uncorrelated TJ, uncorrelated DJ, uncorrelated PWJ, pseudo package loss and other parameters defined in the PCI Express BASE specification
- PCIe 6.0 BASE TX measurements including SNDR4, RLM4, uncorrelated TJ, uncorrelated DJ, uncorrelated PWJ, pseudo package loss and other parameters defined in the PCI Express BASE specification
- PCIe 6.0 CEM TX measurements including the Sigtest/Seasim signal quality, eye diagram test and CEM reference clock tests including noise waveform capture for oscilloscope noise compensation
- Four-level noise compensation available for PAM-4 SNDR and Jitter measurements
- PCI 7.0 reference clock measurements as defined in the PCIe 7.0 BASE specifications
- PCI 6.0 reference clock measurements as defined in the PCIe 6.0 BASE specifications
- Supports both real-time data capture as well as off-line analysis of previously captured waveforms
- Test setup wizard for ease-of-use
- Pass/fail margin analysis
- Support for both full-swing and low-power, half-swing devices
- Supported on UXR Series real time oscilloscopes having a minimum bandwidth of 50 GHz for PCIe 6.0 BASE measurements
Free Trials
SW02PCIE PCI Express Full Tx Test Suite 30-Day Trial License
- Request a 30-day free trial of the license suite
- Enables the PCI Express Tx Validation applications from Gen 4 to the latest on your PC
- Evaluate full-featured versions with no functionality restrictions (including the D9010PCIP)
Interested in a SW02PCIE?
Extend the Capabilities of Your SW02PCIE
Featured Resources
Want help or have questions?