O que você está procurando?
D9010PCIP Advanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS)
Advanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS)
A partir de
HIGHLIGHTS
PCI Express® 6.0 Protocol Decode Software
- Support PCIe Gen 6 decode up to 64 GT/s
- Support PCIe Gen 1-5 up to 32 GT/s
- Support for Flit Mode (TLP, DLLP), Training Sequences and Ordered Sets at 64 GT/s
- Support Compliance Patterns at 64 GT/s
- Support FEC error detection and correction at 64 GT/s
- Support PAM4 signaling, Grey coding, Precoding and Descrambling
- Compatible with Keysight UXR-Series, Infiniium oscilloscopes and supports protocol decode for the PCI Express 6.0 standards at PCIe supported speeds of up to 64GT/s
PCI Express® 4.0 Protocol Decode Software
- 128/130 bit decoding of PCI Express 4.0 waveforms at 16GT/s
- Supports decoding of PCIe 3.x, 2.x, 1.1x and 1.0 at 8GT/s, 5GT/s, and 2.5GT/s respectively
- Automatic or manual decode setup for your signal
- Waveform to Packet level decode of serial data for greater insight
- Compatible with Keysight Z-Series, V-Series, Q-Series, X-Series, UXR-Series, and 90000A Series Infiniium oscilloscopes and supports protocol decode for the PCI Express 1.0, 1.1, 2.x, 3.x, and 4.0 standards at PCIe supported speeds of up to 16GT/s
This PCI Express Protocol software provides an industry-leading method to view and correlate analog and digital domains for greater insight when analyzing PCI Express serial data streams. It goes beyond basic symbol and character decode and provides time-correlated views of waveform, symbol, character, link, and transaction layer packet data down to the bit level. This makes it easy for you to isolate communication faults to logic or analog sources as the root cause.
SATA Protocol Analysis and Decode
- Setup wizard for quick setup, configuration, and analysis
- Serial data analysis with 8B/10B symbols
- Packet-level decode of primitives as well as link and transaction layers
- Numerical decode values of the traffic are automatically displayed and synchronized
With the need for faster access, higher performance, and improved power-saving storage capabilities, the new SATA 6 Gb/s and 3Gb/s standard have been a popular choice for many new emerging designs and solid-state drives. Besides that, many electronic products that include fast-access storage capabilities that have cost constraints or legacy requirements also make SATA 1.5 Gb/s a preferable choice. Users can quickly see SATA 1.5, 3.0, and 6.0 Gb/s information at both the physical and protocol layers in devices that include fast-access storage capabilities. They can trigger on and view both protocol layer information and physical layer signal characteristics for SATA. Numerical decode values of the SATA traffic are automatically displayed and synchronized below the capture signal or seen in protocol viewer. Generally, the 9000 and S-Series oscilloscopes are ideal for SATA 1.5 Gb/s.
Free Trials
Get a 30-day trial license for D9010PCIP.
The D9010PCIP Advanced PCIe Protocol Decode/Trigger (PCIe 4/3/2/1, SATA/SAS) software comes pre-installed on Keysight Infiniium 90000 Series, V-Series, Z-Series, and UXR-Series oscilloscopes, so there are no files to download and install.
Interested in a D9010PCIP?
Extend the Capabilities for your Advanced PCIe Protocol Decode/Trigger Software (PCIe 4/3/2/1, SATA/SAS)
Featured Resources
Want help or have questions?