Acreditamos que esta é a página você estava procurando.
Veja o resultado da pesquisa ao invés de:
O que você está procurando?
Pesquisas sugeridas
No product matches found - System Exception
Conteúdos correspondents
S95551B Multiple Instruments/Modules Measurements
Get full multiport error correction and measurement capabilities with the S95551B measurement software
A partir de
Highlights
- Combine multiple PXI VNA modules into a single multiport VNA.
- Configure modules in one or two PXI chassis as a single VNA under one controller.
- Perform fully calibrated multiport measurements across all ports, including balanced S-parameter measurements.
- Start with a single module, with no S95551B required, and add modules as test requirements grow.
- Extend the port count of other S95xxxB applications.
The S95551B extends the number of ports by combining multiple PXI VNA modules installed in one or two PXI chassis into a single multiport VNA. The PXI VNA firmware recognizes the modules as a single VNA under one controller and provides full multiport error correction.
The S95551B is required only when more than one PXI VNA module is used. A host PC requires only one license for each S95xxxB application to operate in multiport mode.
The S95551B is compatible with the M983xA and M980xA Series PXI VNAs.
Free Trials
- Get 30-day free trial license
- Enables software application on your PXI VNA
Interested in a S95551B?
Extend the Capabilities for your Network Analyzer N-Port Calibrated Measurements
Featured Resources
Want help or have questions?