P5551PRAS PCI Express RAS
RAS is an engineering term in computing that describes the robustness of server systems and mainframe computers. A computer build with high levels of RAS is more fault-tolerant, self-correcting when it discovers corrupted data and quick and easy to repair without disrupting operations.
A partir de
Highlights
The Keysight PCIe 5.0 RAS test solution, together with the PCIe 5.0 Protocol Exerciser offers a complete RAS testing solution and platform in terms of Reliability, Availability and Serviceability validation.
Reliability indicates the probability that a system or software will produce accurate/correct results consistently, according to its specifications. Vendors can enhance reliability by adding features that help detect and repair problems in their products and adding failover mechanisms. Availability indicates the probability that a system or software will be operational at any given time. Features that allow a system to function even when problems occur, instead of crashing, will enhance the product’s availability. Serviceability refers to the ease and speed with which a system can be fixed or maintained without disrupting operations.
Availability indicates the probability that a system or software will be operational at any given time. Features that allow a system to function even when problems occur, instead of crashing, will enhance the product’s availability.
Serviceability refers to the ease and speed with which a system can be fixed or maintained without disrupting operations.
Link Setup
Find available modules (with selection of exerciser module)
- Open Session
- Set-up Link (with selection of link width)
- Initiate speed change (with selection of data rate)
- Disconnect session
Uncorrectable Error
Uncorrectable Error – Fatal
- Inject Flow Control Protocol Error o Inject Data Link Protocol Error
- Inject TLP with ECRC Error
- Inject Malformed TLP Error
- Inject Poisoned TLP Error
- Inject Receiver Overflow Error
- Inject Surprise Link Down Error
- Inject MWR with greater than 1 DWORD
- Inject Config Request Retry Status Error
- ACK behavior: Inhibit / Enable ACK
Free Trials
Get a 30-day trial license for the P5551PRAS. The P5551PRAS software license is enabled on the host PC by downloading and installing the setup file.
Interested in a P5551PRAS PCI Express RAS?
Extend the Capabilities of Your P5551PRAS PCI Express RAS
Featured Resources
Want help or have questions?