O que você está procurando?
P5551PSWA Protocol Exerciser Traffic Analysis
The PCIe® 5.0 Protocol Testing solution consists of both hardware and software. The P5551A Protocol Exerciser, with the combination of the P5551PSWA Protocol Exerciser Traffic Analysis Software, gives the user a complete and total test solution for PCIe 5.0 protocol testing.
A partir de
Highlights
Try PCIe Protocol Test Software Today!
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
LTSSM Tester
LTSSM Tester mode allows the user to validate the different paths through the branches of the Link Training Sequence State Machine that are defined for PCIe. With over 100 available LTSSM test cases, the exerciser can provide the user with a clear picture of LTSSM compliance from 2.5 GT/s up to 32 GT/s.
Link Configuration
The P5551PSWA PCIe 5.0 Protocol Exerciser Traffic Analysis Software supports a wide variety of configuration options for the PCIe link providing the user with a powerful tool for testing PCIe devices.
Lane Configuration
The P5551PSWA PCIe 5.0 Protocol Exerciser Traffic Analysis Software supports automatic lane reversal to be enabled and disabled, as well as the ability to invert transmitter lane polarity on specific lanes.
Customized PCIe Traffic Generation
With PCIe Exerciser mode, users can create customized Configuration Reads and Writes, I/O Reads and Write, Memory Reads and Writes Messages, and specific Completion types. Templates for each command type are provided to enable the user to create test cases quickly. The Traffic Setup interface in the P5551A allows I/O workloads and payloads to be created to simulate different conditions for the DUT and perform Performance Characterization.
Free Trials
Get a 30-day trial license for the P5551A. The P5551PSWA software license is enabled on the host PC by downloading and installing the setup file.
Interested in a P5551PSWA?
Extend the Capabilities of Your P5551PSWA PCIe 5.0 Protocol Exerciser Traffic Analysis
Featured Resources
Want help or have questions?