O que você está procurando?
N2852A AutoProbe II to AutoProbe III Interface Adapter
Easily adapt your UXR-Series oscilloscope to enable seamless use of InfiniiMax III and InfiniiMax III+ probes.
A partir de
HIGHLIGHTS
- Allows you to connect a probe with AutoProbe II interface (3.5 mm connector) to a UXR-Series oscilloscope with an AutoProbe III interface (1.85 and 1.0 mm connectors).
- Easy to use bolt-on connection.
- Allows cascaded use with InfiniiMax AutoProbe II adapters (N5442A or N5449A).
The N2852A AutoProbe II to AutoProbe III interface adapter enables the Infiniium UXR-Series oscilloscopes with AutoProbe III interface (1.85 and 1.0 mm connectors) to use probes with AutoProbe II interfaces including InfiniiMax III N2800A-03A, InfiniiMax III+ N7000A-03A, InfiniiMax RC MX0023A, and N7004A O/E converter. The adapter is also compatible with the N5442A precision 50-ohm adapter and the N5449A high Z AutoProbe II adapter, further enabling UXR-Series oscilloscope compatibility with the broader portfolio of InfiniiMax series probes and other Keysight probes.
Interested in a N2852A?
Featured Resources for N2852A AutoProbe II to AutoProbe III Interface Adapter
Want help or have questions?