N2828A Replacement MBB (Make Before Break) Headers
Imagem indisponível
Fits into standard 0.1-in (2.54-mm) spacing for 0.025-in (0.65-mm) square pins
A partir de
Fits into standard 0.1-in (2.54-mm) spacing for 0.025-in (0.65-mm) square pins
HIGHLIGHTS
- Replacement MBB (Make Before Break) headers
- Fits into standard 0.1” spacing for 0.025” square pins
- For use with N2820A and N2821A high-sensitivity current probes
The N2828A replacement MBB (Make Before Break) headers are for use with Keysight’s N2820A and N2821A high-sensitivity current probes.
Amplie as Capacidades
Want help or have questions?