O que você está procurando?
M9316A PXIe Vector Modulator
The M9316A PXIe Vector Modulator is a 3-slot module with integrated wideband IQ modulator and 160 MHz arbitrary waveform generator (AWG) designed to work with the M9383A PXIe Microwave Signal Generator.
A partir de
The M9316A PXIe Vector Modulator is a 3-slot module with integrated wideband IQ modulator and 160 MHz arbitrary waveform generator (AWG) designed to work with the M9383A PXIe Microwave Signal Generator.
HIGHLIGHTS
- 3 slots PXIe
- Integrated IQ modulator up to 20 GHz output
- Optional differential analog IQ inputs 200 MHz or 2 GHz RF bandwidth
- Integrated 16-bit arbitrary waveform generator (AWG) with 40 MHz or 160 MHz RF bandwidth
- Optional 32 Mega-sample to 1 Giga-sample AWG playback memory
The M9316A PXIe Vector Modulator is a 3-slot module with integrated wideband IQ modulator and arbitrary waveform generator (AWG) designed to work with the M9383A PXIe Microwave Signal Generator. When ordered with M9383A can support 1MHz to 20 GHz frequency coverage, up to 160 MHz RF bandwidth and up to 1 Giga-sample of AWG playback memory. (see M9383A PXIe Microwave Signal Generator options B04, B05, B16 or B17)
Amplie as Capacidades
Want help or have questions?