Provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor

HIGHLIGHTS

  • Wideband dynamic current measurement from 40 nA to 1 A
  • SMA type coaxial connectors
  • Additional SMA connector for voltage monitoring
  • Can be used with CX1101A and CX1102A Current Sensors
     

The CX1202A Sensor Head can be used with the CX1101A and CX1102A Current Sensors. It provides two SMA connectors for ammeter + and - terminals of a CX3300 analog channel through a current sensor. Also provides a SMA connector for voltage monitor using a voltmeter or oscilloscope.

Amplie as Capacidades

Want help or have questions?