The Keysight Pulse Analysis Package for Simulation 89604C supports a variety of cellular communication applications of 3G, 4G, and 5G signals, PowerSuite measurements, cross-correlated EVM.

Highlights

  • Measure and analyze signals in the time, frequency, and modulation domains
  • Support two different acquisition modes as synchronous (simultaneous) or sequenced for carrier aggregation or multiple measurements
  • Analyze data from over 45 supported hardware instruments, or use in simulation tools to verify design
  • Record the acquired signal waveforms to playback for troubleshooting
  • Automate tests using .NET language or SCPI command
  • 3G modulation analysis for W-CDMA/HSPA+, TD-SCDMA/HSPA, cdma2000, 1xEV-DO, and 1xEV-DV
  • LTE/LTE-Advanced FDD and TDD modulation analysis
  • 5G NR modulation analysis
  • PowerSuite (ACP and SEM) measurements
  • Cross-correlated EVM for 5G NR to improve the EVM performance by noise cancellation by multiple receivers working with modulation analysis

Amplie as Capacidades

Want help or have questions?