Choose a country or area to see content specific to your location
O que você está procurando?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N9356C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356C comes with a pair of high quality male and female 3.5 mm connectors.
11867A
Protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels.
11867A RF limiter can be used to protect the input circuits of spectrum analyzers, counters, amplifiers, and other instruments from high power levels with minimal effect on measurement performance. This limiter (10 Hz to 1800 MHz) reflects signals up to 10 watts average power and 100 watts peak power. Insertion loss is less than 0.75 dB.
11930B
Protect input circuits for a variety of RF and microwave instrumentation
The Keysight 11930B limiter provides input protection for a variety of RF and microwave instrumentation. Failure mode for the limiter is either an open circuit or a short circuit to ground, thereby protecting the instrument from damage. The Keysight 11930B provides the same protection to spectrum analyzers and sources. .
The Keysight 11930B is furnished with a type-N connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.
N9355F
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm
The N9355F power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355F comes with a pair of high quality male and female 2.4 mm connectors.
N9356B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 25 dBm.
The N9356B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9356B comes with a pair of high quality male and female Type-N connectors.
N9355C
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm
The N9355C power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355C comes with a pair of high quality male and female 3.5 mm connectors.
N9355B
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 10 dBm
The N9355B power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
The N9355B comes with a pair of high quality male and female Type-N connectors.
N9355CK01
Protect sensitive oscilloscope channels from damage due to electric overload stress and electrostatic discharge
As especificações acima são valores típicos e não garantidos
O N9355CK01 é um limitador de diodo que protege os canais sensíveis de osciloscópio dos danos causados por estresse de sobrecarga elétrica (EOS) e descarga eletroestática (ESD). Por exemplo, tensões em excesso de ±2V podem destruir os amostradores de alto desempenho utilizados em osciloscópios. O limitador reduz drasticamente a probabilidade de tais tensões alcançarem a parte sensível do instrumento, garantindo que o osciloscópio funcione de forma confiável por mais tempo.
Os instrumentos com dois canais elétricos, como o 54754A, precisam de dois N9355CK01s. Os geradores de passo dos módulos de TDR utilizam ≤ 0,2 V, o que é bem menor do que o limiar de diodo do limitador N9355CK01. O N9355CK01 também pode ser utilizado para proteger o canal elétrico do 86105X e módulos similares, desde que o sinal não exceda a faixa de -0,5V a +0,5V.
N9355G
Improve measurement accuracy through superior RF performance with a typical limiting threshold of 23 dBm
Protect Your Investment from Excess RF Power, DC Transients, and ESD
The N9355G power limiter provides the best broadband input power protection to sensitive RF and microwave instruments and components, like network analyzers, spectrum analyzers, and amplifiers, from excess RF power, DC transients and ESD. Minimize your measurement uncertainty and improve your measurement accuracy with the limiter’s superior RF performance.
11930A
Protect input circuits for a variety of RF and microwave instrumentation
The Keysight 11930A limiter provides input protection for a variety of RF and microwave instrumentation. For example, the input circuits of network analyzers may be protected for inputs up to 6 watts peak or 3 watts average power using the Keysight 11930A.
The Keysight 11930A is furnished with an APC-7 (7-mm) connector. This power limiter offers low insertion loss and linear operation at low input levels while providing protection against transients or short duration overloads.