Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
Produto e Serviços
-
Osciloscópios
-
Analisadores
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Medidores
-
Geradores, Cargas e Fontes de Alimentação
-
Software
-
Wireless
-
Instrumentos Modulares
-
Segurança e Teste de Rede
-
Network Visibility
-
Serviços
-
Produtos Adicionais
- Todos os produtos, softwares e serviços
-
- Learn
- Suporte
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Configuration recommendation AE6900R
1. Order software
Option name | Description |
---|---|
AE6910R-1FP | Automotive Ethernet Receiver Compliance Software node-locked perpetual license |
AE6910R-SFM | Automotive Ethernet Rx compliance SW, maintenance for node-locked, 12 months |
The initial purchase of AE6910R -1FP will include 12 months of support. There is another option available AE6910R-SFM that can be ordered for follow on maintenance after the first year.
2. Order hardware
Option name | Description |
---|---|
AE6900R-160 | 2 channel, arbitrary waveform generator 81160A |
To calibrate the 81160A and AE6941A test fixture an oscilloscope is needed. Infiniium S-series or MXR series is recommended
3. Order accessories
Option name | Description |
---|---|
AE6900R-FXT | Automotive Ethernet compliance test fixture, A16941A |
AE6900R-MOL1 | SMA to Molex/Mini-50 adapter board, AE6942A |
AE6900R-MAT1 | SMA to MATEnet adapter board, AE6943A |
AE6900R-M2E | Media converter; Automotive Ethernet 1000/100 BASET1 to standard Ethernet 1000BASETX, APM1000E |
AE6900R-105 | MATEnet to MATEnet cable |
AE6900R-109 | Molex/mini-50 to Molex/mini-50 cable |
AE6900R-104 | SMA cable SMA (m) – SMA (m) |
AE6900T-102 | BNC to SMA adapter |
1 2 adapters are needed, one MAT to connect to the APM1000E and the other to adapt to connector on your DUT.
- © Keysight Technologies 2000–2024
- Privacidade
- Mapa do site
- Termos
- Trademark Acknowledgements
- Contate o Webmaster