Solution Briefs
Networks continue to change rapidly as traditional premise-based networks evolve to distributed cloud and hybrid environments. These complex networks use edge computing and centralized resources that bring applications closer to users and the source of data. Legacy networks with clearly defined perimeters are somewhat easy to defend. However, modern networks have no defined perimeter to secure and often employ zero trust security policies that use identity, not perimeter-based access. This transformation brings many major unknowns to the performance, scalability, and threat protection of network and security architectures.
O que você está procurando?