Boost EMC Test Throughput with Accelerated Time Domain Scan

Notas de Aplicação

EMC testing in the automotive industry requires exacting methodologies to measure all emissions accurately. Long test times impact test facility availability and potentially reduces the number of devices that are certified. It’s also easy to miss intermittent disturbance signals with conventional scans since an extended dwell time must occur at each frequency.

 

Keysight’s N9048B PXE EMI receiver has Time Domain Scan (TDS) and Accelerated TDS capabilities that enable independent compliance test laboratories and in- house certification labs to shorten their overall test time.

 

This application note provides you with an overview of TDS and Accelerated TDS capabilities to meet EMI measurement requirements and comply with EMC standards such as CISPR 16-1-1 and MIL-STD461. Learn how you can easily reduce receiver scan and test time from multiple hours to seconds so you can get your products to market faster.