InfiniiVision Automotive Better-Best Bundles

Folhetos

Automotive Better Bundle

 

Save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope Automotive Better Bundle

 

This bundle of products and options (DSO3054GAUT), built around the four-channel, 500-MHz bandwidth InfiniiVision 3000G X-Series digital storage oscilloscope (DSO), includes a built-in function / arbitrary waveform generator. It also includes an automotive software option

 

The automotive software package offers the broadest support for triggering on and decoding common automotive serial protocols, including CAN, CAN FD, LIN, FlexRay, SENT, PSI5, and CXPI. Also supported are signal charting and eye-diagram mask testing of CAN, CAN FD, and FlexRay differential buses. Additionally, the automotive software package offers symbolic decoding of the CAN, CAN FD, and LIN buses based on importing DBC and LDF files

 

The bundle includes Keysight’s DP0010A 250 MHz 42V differential active probe for probing automotive differential buses such as CAN, CAN FD, and FlexRay, along with the DP0021A-009 Automotive Accessory Kit for the DP001xA probes

 

The InfiniiVision X-Series oscilloscope Automotive Better Bundle includes the following

 

Automotive Better Bundle DSO3054GAUT

DSOX3054G

4-channel, 500-MHz oscilloscope, with WaveGen

D3000AUTB

Automotive software option

DP0010A

250 MHz 42 V differential active probe

DP0021A-009

250 MHz 42 V differential active probe

 

Automotive Best Bundle

 

You can also save 25% off the list price when you purchase Keysight’s InfiniiVision X-Series oscilloscope Automotive Best Bundle

 

This bundle (MSO4154AAUT), built around the 4+16-channel, 1.5-GHz bandwidth InfiniiVision 4000 XSeries mixed-signal oscilloscope (MSO), includes 16 additional logic / digital channels of acquisition. It also includes a two-channel function / arbitrary waveform generator and the ultimate bundle software option

 

The Automotive Best Bundle includes the automotive-focused serial protocols and measurement capabilities in the Automotive Better Bundle. Additionally, the ultimate bundle software package supports power supply analysis and a broader array of embedded serial protocols, including I2C, SPI, UART / RS232 / 484, I2S, USB 2.0, and USB PD, user-definable NRZ

 

The Automotive Best Bundle comes with the DP0010A 250 MHz 42V differential active probe for probing automotive differential buses, including CAN, CAN FD, and FlexRay, along with the DP0021A-009 Automotive Accessory Kit for the DP001xA probes

 

The InfiniiVision X-Series oscilloscope Automotive Best Bundle includes the following:

 

Automotive Best Bundle MSO4154AAUT

MSOX4154A

4+16-channel, 1.5-GHz MSO

D4000BDLB

Ultimate bundle software option

DSOX4WAVEGEN2

2-channel function / arbitrary waveform generator

DP0010A

250 MHz 42 V differential active probe

DP0021A-009

Automotive Accessory Kit for DP001xA probes