Solution Briefs
Problem to Solve
Thanks to the vision of SONiC and switch abstraction interface (SAI) communities, the majority of networking switches now come with the SONiC network operating system (NOS). One of the important aspects of having the SONiC NOS-based deployment is to make sure that the switch and NOS combination is well-tested and ready to deploy. The majority of switch vendors provide SONiC running on their switches, but they do not provide a data sheet that calls out what works or what does not work precisely. Without such information, there is no objective data available that clarifies what can be expected from the SONiC-based deployment. Apart from verification standardization, there is also a need for vendor-neutral support, engineering services, and even complimentary applications that can make SONiC easy to deploy and use.
O que você está procurando?