E1442A 64-Channel Form C or Form A Switch data sheet

Catálogos

The Keysight Technologies E1442A 64-Channel General-Purpose Switch is a C-size, 1-slot, register-based VXI module that contains non-latching Form C type relays. They can be used for device actuation, as digital output modules, or to create flexible.

Each product has two parts—a component card containing the relays, that plugs into the mainframe, and a removable terminal block that plugs onto the component card. The component card has 64 Form C relays with three independent axial component locations per relay. These locations can be used for jumpers, fuses, or pullup/down and protection resistors. All three relay terminals can be connected through such components to one of three internal buses.