Keysight E1460A 64-Channel Relay Multiplexer Data Sheet

Catálogos

Description

The Keysight Technologies E1460A High-Density Relay Multiplexer is a C-size, 1-slot, register-based VXI module. This 64-channel multiplexer, using latching armature switches, offers a highly configurable, high point-count switching topology. Switching topologies include 64 two-wire, 32 threewire,32 four-wire, or 128 single-ended latching relay channels. This multiplexer consists of a component card with switches (labeled E1460-66202) and the QUIC screw terminal block (E1460-80011) that plugs onto the component card.

 

Use of SCPI commands or status bit jumpers on the terminal card configures the E1460A “wire mode” as either a 128x1-wire, 64x2-wire, 32x3-wire, or 32x4-wire multiplexer. Applications for the E1460A include wire harness and cable testing, semiconductor testing, and printed circuit board testing.

 

Key Features

 

  • 1-Slot, C-size, register-based
  • Armature latching relays
  • Configuration for testing insulation
  • Numerous multiplexer topologies
  • QUIC easy-to-use terminal block included