Migrating the E3631A to the New E36300 Series Power Supplies

Notas de Aplicação

Overview

Keysight Technologies, Inc. released the new E36300 Series power supplies as a compatible replacement for the E3631A. You now have a choice of three models E36311A, E36312A and E36313A depending on your power supply requirements. This application note provides a comparison between the new E36300 Series versus the E3631A.

Features and Specifications

The new E36300 Series power supplies has a 4.3-inch LCD color display and color-coded channels. The color display and color-coded channels provides you with an easy-to-read display E3631A and E36300 Series power supplies has the three channels output at the front panel; however, the E36312A and E36313A has an additional three channels output at the rear panel. This feature provides you the flexibility to choose either front or rear panel

output to fit your application requirements.