M9005A PXIe 5-slot chassis

Catálogos

Keysight Technologies

M9005A PXIe Chassis

Integrated System Module, 5-slots, 3U

Introduction

The Keysight Technologies, Inc. M9005A PXIe 5-slot chassis is the smallest footprint family member of Keysight’s PXIe chassis product line. It has been designed as a low cost, bench friendly solution while still enabling PXIe compatibility and performance. The integrated system module enables a solution that is fast and easy to setup. The combination of footprint, cost, and performance make it a perfect entry-level chassis for many applications.

Key Features

  • Small footprint, bench friendly, 4U PXIe chassis
  • 5 peripheral slots: 3 PXIe hybrid slots, 2 PXIe-only slots
  • Integrated PXIe Gen1 x1 system module for use with desktop host adapter
  • Up to 250 MB/s total system bandwidth
  • Up to 250 MB/s per-slot data bandwidth
  • Specified up to 50 °C and 2000 m operating conditions

Hardware

Overview Backplane configuration

The M9005 PXIe chassis provides 5 peripheral slots: 3 hybrid-compatible slots and 2 PXI Express for a combination of measurement flexibility and performance. Each slot has a PCIe® x1 Gen 1 link to the upstream PC. Each hybrid peripheral slot can accept a PXI Express peripheral module, a CompactPCI Express Type-2 peripheral, or a PXI-1 module which has the J2 connector replaced with the XJ4 connector. The hybrid slots provide full PXI Express and 32-bit PXI functionality.

Software Overview

The M9005A provides a simple use model. The only necessary software is low level chassis driver which allows the system PXI resource manager to enumerate the M9005A chassis and the installed modules.

Keysight Standard Warranty

With Keysight’s standard warranty, your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:

  • All parts and labor necessary to return your investment to full specified performance
  • Recalibration for products supplied originally with a calibration certificate
  • Return shipment

Recommended Configuration

Configure the Keysight M9005A PXIe chassis as follows:

  • Add the PC interface card
  • The host adapter comes preconfigured with a 3 m PCIe cable
  • Use slot blockers and EMC filler panels in empty module slots to ensure proper module operating temperatures
  • Chassis fan may need to be set at high in order to provide required module cooling at targeted environment cooling
  • Module cooling can be impacted by each module’s resistance to air flow, therefore, refer to each module data sheet for information regarding power and cooling to ensure proper configurations
  • Place modules which have high cooling requirements in the center slots of the M9005A. For high power modules, contact your local Keysight office regarding compatibility of the M9005A with your desired modular configuration