N8811A I2S Protocol Triggering and Decode for Infiniium Series Oscilloscopes

Catálogos

N8811A I2S Protocol Triggering and Decode for Infiniium Series Oscilloscopes

Find and debug intermittent errors and signal integrity problems faster

Features:

• I²S serial bus triggering

• I²S software-based protocol decoding

• User-selectable signal alignment selections

• Support for Time Division Multiplex (TDM)

I²S (Inter-IC Sound or Integrated Interchip Sound) is an electrical serial bus interface standard used for connecting digital audio devices together such as compact disc, digital audio tape, digital sound processors and digital TV sound. Traditional methods of debugging serial buses, such as I²S, include the visual technique of manual bit counting. This method is not only tedious but is also prone to critical errors and inaccuracies compared to using professional software.

Keysight Technologies, Inc. serial bus applications for Infiniium oscilloscopes not only offer powerful triggering but also provide unique software-accelerated decoding to help you accurately debug audio designs with the I²S bus. With the N8811A I 2 S protocol triggering and decode application, you can now easily find and decode these errors and signal integrity problems with confidence. 

Hassle-free results

Set up your scope to show I²S protocol decode in less than 30 seconds. The I²S Protocol Triggering and Decode for Infiniium enables you to interpret results effortlessly by displaying both a readable table and a color-coded waveform. Use the pattern search menu to painlessly search for packets or errors while data is being captured and decoded. Use “trigger on search” to display only captured data that matches your search specification and “stop on trigger” to stop capturing data after the first packet search specification is found.