Propsim F32 Channel Emulator 6 GHz

Catálogos

Keysight Technologies

Propsim F32 Channel Emulator 6 GHz

Data Sheet

Advanced End-to-End Performance Testing with Unrivaled Multi-Link Emulation Capacity

Perform advanced testing of chipsets, devices and base stations with Propsim F32

  •  LTE-A multi-mode chipset, device and base station testing
  •  CTIA/3GPP/CCSA MIMO OTA device testing in anechoic chamber
  •  Multi-RAT Virtual Drive Testing
  •  Device and base station testing part of mobile operator test plan
  •  Applications end-to-end performance testing with live network: VoLTE, Data Throughput. Fall back scenarios to legacy technology Voice and Data. Cell selection/re-selection scenarios etc.
  •  LTE 3D MIMO technology testing
  •  WLAN, V2X and device to device testing

Unique capabilities for LTE-Advanced Performance Testing

  •  Unique multi-link emulation capability and integrated programmable LTE interference sources
  •  32 bi- and uni-directional RF interface channels and 128 internal channels for flexible multi-link scenario testing
  •  MU-MIMO testing e.g. 10x UE and 2x eNB / 4x UE and 4 x eNB
  •  LTE small cells and dual connectivity testing. LTE-Hi, LTELAA and WiFi offloading
  •  Multi-RAT live network and device testing e.g. multi-cell LTE, HSPA, GSM
  •  Single F32 supports LTE Carrier Aggregation testing up to 8CC bands, each 40MHz wide
  •  Uplink MIMO, LTE 3D beamform testing e.g. 16x8-Bi or up to 64x4-Bi
  •  Efficient device MIMO OTA testing with Propsim FAST-OTA capability

Easy access to main functionality

  •  Setup Wizard with guided steps for test scenario creation and editing
  •  Bi- and uni- directional operation of RF ports
  •  Built-in input power measurement
  •  Integrated synchronous LTE Network interference generation
  •  Fully automated phase and amplitude calibration without external VNA
  •  Automated 24/7 testing
  •  ATE remote control interface for GPIB and LAN
  •  Compatible with other Propsim products test automation interface enabling smooth and convenient transfer or share of test automation scripts

Improve testing accuracy and coverage

  •  Propsim Geometric Channel Modeling tool (GCM) enables easy multi-link test scenario definition based on SCME, WINNER models to test MU-MIMO, beamforming, smart antennas, CoMP, carrier aggregation, HetNet and multi-RAT performance and interoperability testing of real devices and live base stations
  •  Propsim Virtual Drive Testing modeling tool enables advanced troubleshooting of field issues, benchmarking, interoperability and regression testing by importing field measurement data from a live network captured by drive test tools such as Nemo Outdoor and Nemo Handy
  •  Propsim MIMO OTA modeling tools compatible with CTIA/3GPP/CCSA test plans (and beyond) enable easy benchmarking of off-the-self devices in anechoic chamber installations
  •  Propsim WLAN modeling tool for design and verification of MIMO performance and interoperability of WLAN products

Ready test scenario packs include:

  • Operator performance test plans, minimizing time spent on test preparation
  • High-speed train, CoMP, MU-MIMO & beamforming testing adopted in test plan by major mobile network operator in Asia
  •  CTIA MIMO OTA test scenarios
  •  Propsim FAST-OTA capability enables up to 12x faster device MIMO OTA testing compared to conventional test methods
  •  LTE carrier aggregation testing, MIMO OTA and RF conductive
  •  Mobile Adhoc Network and MESH network radio testing
  •  Automotive 802.11p V2X radio testing