Propsim FS8 Channel Emulator 2.7 GHz

Catálogos

 

 

 

Compact RF channel emulator for advanced performance testing

  • Used by major mobile operators for reverberation chamber based supplementary MIMO OTA testing
  • Ideal for single cluster anechoic chamber based MIMO Over-The-Air device performance evaluation
  • Enhance multi-mode chipset and device testing with one box testers or real base stations during all development phases from R&D to conformance
  • Perform special VHF and UHF and mobile ad-hoc network radio testing

 

Protect your investment with Propsim FS8 2.7 GHz

  • Scalable channel emulator platform for present and future testing requirements
  • The market’s most compact RF channel emulator in terms of size and weight, supporting up to 8 RF and 32 digital channels
  • Compact 6U height hardware design for easy rack installation or bench top use
  • Multi-unit setups supported (up to 6)
  • LTE - CA MIMO support. Single unit supports up to 4CC bands each 40 MHz wide

 

Easy operation across a vast range of functions via GUI or Automation API

  • Includes wizard with guided steps for simple test scenario creation and editing
  • Enables bi- and uni-directional operation of RF ports
  • Offers built-in input power measurement
  • Provides fully automated phase and amplitude calibration without a vector network analyzer
  • Automated 24/7 testing and ATE remote control interface for GPIB and LAN enable unattended, cost-effective and quick test case execution
  • Compatible with other Propsim products test automation interfaces, enabling smooth and convenient transfer or share of test automation scripts between teams

 

Supports industry leading channel modeling tools

  • Propsim Geometric Channel Modeling Tool (GCM) enables easy multi-link test scenario definition based on SCME, WINNER models to test MU-MIMO, beamforming, smart antennas, CoMP, Carrier Aggregation, HetNet and multi-RAT performance and interoperability testing of real devices with real base stations
  • Propsim field-to-lab Virtual Drive Testing Modeling Tool enables advanced troubleshooting of field issues, benchmarking, interoperability and regression testing by importing field measurement data from a live network captured by drive test tools such as Nemo Outdoor and Nemo Handy
  • Propsim MIMO OTA modeling tools are compatible with CTIA/3GPP/CCSA test plans and enable simple benchmarking of off-the-self devices in anechoic chamber installations

 

Ready test scenario packs include:

  • MIMO OTA performance test scenarios for major mobile operator test plans in North America
  • CTIA/3GPP MIMO OTA test scenarios
  • FAST-OTA capability for up to 12x faster device MIMO OTA testing compared to conventional test methods
  • MANET radio testing