N7608B Signal Studio for Custom Modulation

Visão Geral Técnica

Keysight Technologies

Signal Studio for Custom Modulation

N7608B

Technical Overview

  • Create 5G candidate modulation waveforms (FBMC, F-OFDM, GFDM, UFMC) with an easyto-use graphical user interface
  • Create custom OFDM and IQ waveforms for emerging wireless, 5G, and aerospace/defense custom/proprietary applications
  • Customize OFDM and IQ quick setups for applications such as DAB, DVB-T/H, DVB-SH, ISDB-T, SOQPSK, DVB-S2X APSK and more
  • Apply crest factor reduction to reduce peak-to-average ratio
  • Use with Keysight sources for flexible RF/microwave frequency and modulation bandwidth configurations

Simplify Custom Signal Creation

Keysight Signal Studio for custom modulation software is a flexible suite of signal creation tools that will reduce the time you spend on signal simulation. 5G candidate modulations, custom OFDM, and IQ signals can quickly and easily be generated for component, transmitter, and receiver test of emerging standards and 5G applications. Accelerate the definition of popular signals such as DAB, DVB-T/H, WLAN, SOQPSK, and DVB-S2X APSK with convenient quick setups, then easily modify and customize them.

Component and transmitter test

Signal Studio uses waveform playback mode to create and customize waveform files needed to test components and transmitters. Its user-friendly interface lets you configure signal parameters, calculate the resulting waveforms, and download files for playback. The applications for these test signals include parametric test of components such as amplifiers and filters, and performance characterization and verification of RF sub-systems.

Receiver test

Signal Studio enables you to create signals for receiver uncoded bit-error-rate (BER) for early testing of receiver hardware.

Apply your signals in real-world testing

Once you set up your signals in Signal Studio, you can download them to a variety of Keysight instruments. This offers flexibility in generating signals at various carrier frequencies with different bandwidths for multiple applications. Signal Studio software provides a cost-effective way to tailor your test equipment to your measurement needs in design and development.

  • Vector signal generators
  • X-Series: N5182A/B MXG and N5172B EXG
  • E8267D PSG
  • E4438C ESG
  • M9381A PXIe VSG
  • M9420A PXIe VXT
  • Arbitrary waveform generator (AWG)
  • AWG M8190A
  • Add E8267D PSG with wideband IQ inputs to generate wide-bandwidth signals up to 44 GHz

Component and Transmitter Test

Signal Studio enables you to create and customize waveforms to characterize the power and modulation performance of your components and transmitters. Easily manipulate a variety of signal parameters to simplify signal creation.

  • Create spectrally-correct signals for channel power, spectral mask, and spurious testing
  • View CCDF and OFDM resource mapping and modulation (5G candidate and custom OFDM), and data and idle segments (custom IQ) to graphically evaluate signal configuration and to investigate the effects on device performance
  • Save 89600 VSA setup files for EVM testing with Keysight signal analyzers and oscilloscopes

Configure custom signals

5G candidate modulations

  • Quickly and easily configure 5G candidate modulations such as FBMC, F-OFDM, GFDM, UFMC
  • Set parameters such as FFT length, guard, and data subcarriers, and filter overlap factor (K) for extended IFFT and polyphase network for 5G candidate signals
  • Apply 5G multiple access schemes such as SCMA or NOMA

Custom OFDM

  • Set parameters such as OFDM FFT length, guard interval, guard subcarriers, pilot, and data resource modulation type (BPSK, QPSK, 8PSK,16/32/64/128/256/512/1024/2048/4096 QAM, or user-defined constellations)
  • Set flexible resource mapping with preamble, pilot, and data resource block types
  • Easily add DFT-Spread, set variable Cyclic Prefix (CP) length, and generate ZadoffChu sequence
  • Use customizable quick setups for WLAN 802.11a, DAB:Mode I, DVB-T/H:2K 1/8, DVB-SH:1K 1/32, ISDB-T (Mode 3, 1+12), DOCSIS3.1 and LTE

Custom IQ

  • Set parameters such as custom IQ constellation settings for BPSK, QPSK, 8PSK, 16/32/64/128/256/512/1024/2048/4096 QAM, or user-defined constellations
  • Use customizable quick setups for DVB-S2X (8/16/32/64/128/256 APSK) as well as SOQPSK, APCO25, TETRA, NXDN, dPMR, ARIB T61/98/102, and ARTM Multi-h CPM (Tier 0/I/II)
  • Set parameters such as symbol rate, payload data sequence (PN, custom, user file), data length, and shaping filter characteristics