Notas de Aplicação
Data Analysis on the Instrument Display
Modern digital multimeters (DMMs) allow you to analyze your setup and data using only the front panel. The Keysight Truevolt Series of DMMs — 34460A, 34461A, 34465A, and 34470A — offers other methods for gaining insight into measurement data without having to transfer that data to a PC. Truevolt DMMs feature a large graphical display and built-in math functions that show measurement trends, statistics, and histograms in a single, compact unit. With advanced analysis and data collection methods on the 34465A and 34470A, it might be possible to run an entire analysis using only the DMM. See how the Truevolt Series DMMs can help you more quickly analyze data.
O que você está procurando?