Automatic Audio Test Using U8903B Audio Analyzer

Notas de Aplicação

The Keysight Technologies, Inc. U88903B test sequence function provides users with a flexible and easy-to-use interface, making it quick and convenient to create automated test sequences. Most automated test programs can be created in just a few minutes without the need to know PC programming languages or other development tools, and all of the operation can be done using the U8903B’s front panel.

The test sequence function can:

  • Implement a series of measurements in a predefined sequence. There is no limit to the number of measurements. (Test time duration is correlated to the number of defined measurements: the more tests, the longer the test time.)
  • Customize the setting of each measurement to suit your application.
  • Set the limit of each measurement result and make FAIL/PASS judgments automatically.
  • Generate test reports automatically and export them as Microsoft Word (.docx) documents for file management and use in design verification test, hardware qualification, and production test.
  • Save a test sequence as a file for use by other U8903B audio analyzers.