Keysight S-Series versus Teledyne-LeCroy HDO4000/6000 - Competitive Comparison

Folhetos

Keysight Competitive Comparison

Keysight S-Series versus Teledyne-LeCroy HDO4000/6000

Keysight S-Series

The Keysight Technologies, Inc. S-Series oscilloscopes provide bandwidths up to 8 GHz with class-leading signal integrity and analysis. Custom ASICs, including the industry’s first 40 GSa/s, 10-bit ADC, allow you to see your real signal. Class-leading deep memory and a large suite of analysis tools complement a designed-for-touch user interface and the industry’s first 15" multi-touch capacitive display.

Teledyne-LeCroy HDO4000/6000

A 15” multi-touch capacitive display offers significantly more viewing area and much greater sensitivity to user inputs.