Improving Power Supply Efficiency – Hints 6 through 10

Notas de Aplicação

Introduction

Manufacturers continue to be asked to do more with less. Increasing throughput can reduce the amount of equipment used in test and the physical constraints of a manufacturing site. An improved work low will also reduce inventory costs. The Keysight Technologies, Inc. Advanced Power Supplies are designed t increase throughput while providing the highest level of protection to your device under test. Read all ten hints to learn more about improving test throughput.

Contents

6 Take Advantage of Seamless Measurement Ranging for Instantaneous Range Changes

 During Test / 03

7 Use List Mode for Faster Output Level Changes / 04

8 Use List Mode and Triggers to Make Fast Swept Parametric Measurements / 05

9 Combine the Power Supply’s ARB and Digitizer Features for Ultra-fast Swept

 Parametric Measurements / 07

10 Take Advantage of the Status Subsystem Features to Reduce Test Time / 08