Flexible Digital Modulation Solution

Notas de Aplicação

Using the Keysight 33522B dual channel waveform generator and N9310A RF signal generator

Simple digital modulation signals, such as GFSK, are widely used in smart grid, near field communication (NFC), and many consumer electronics products. During the R&D or manufacturing process, it is necessary to generate digital modulation signals for RF receiver testing. As this application note explains, the Keysight Technologies, Inc. 33522B dual-channel waveform generator and N9310A RF signal generator provide an affordable alternative to using a vector signal generator. To demonstrate the solution’s simplicity and flexibility, this paper will show how to generate a GFSK signal.

 

Preparations for Generating GFSK Signals

 

This section outlines the software and equipments necessary to generate a GFSK signal using this low-cost solution.

 

Waveform editing software

This is used to edit the baseband waveform data for the Keysight 33522B waveform generator and to set up 33522B parameters, such as sampling rate and output level.