4000 X-Series vs. R&S RTO Series

Folhetos

InfiniiVision 4000 X-Series

Oscilloscope Experience Redefined

  • 12.1-inch capacitive touch display
  • InfiniiScan Zone touch trigger
  • > 1,000,000 wfm/sec uncompromised
  • Standard segmented memory
  • Bandwidth upgrade to 1.5 GHz
  • Fully upgradable 5-instrument-in-1 Oscilloscope
  • Digital channels (MSO)
  • Protocol analysis
  • Dual-channel WaveGen with arbitrary waveform and modulation support
  • Digital voltmeter (DVM)
  • InfiniiView oscilloscope analysis software

Imagine an oscilloscope that sees everything, triggers on anything, has the ease-of-use of a tablet device and grows with your projects. The new 4000 X-Series oscilloscopes are engineered for next-generation performance, delivering waveform update rates orders of magnitude faster than the competition to display the most signal detail on an industry-leading 12.1-inch capacitive touch screen with innovative InfiniiScan Zone touch triggering for the most intuitive and responsive oscilloscope measurements. Coupled with a fully upgradable 5-instruments-in-1, the 4000 X-Series provides maximum investment protection. It’s without a doubt the very best embedded-operating system oscilloscope on the market today.

With an uncompromised 1,000,000 wfm/sec update rate:

> 1,000,000 waveforms per second update rate is only good if it is uncompromised. The 4000 X-Series’ update rate doesn’t matter if you have serial decode turned on, MSO turned on, vectors turned on, etc. It is truly a 1,000,000 waveform per sec updated rate without compromise.

Class’ only fully upgradable 5-instruments-in-1:

Best-in-class oscilloscope: Equipped standard features like InfiniiScan Zone, segmented memory, advanced math, advanced triggers, and class-leading 12.1-inch capacitive touch screen.

Protocol analysis: Provides hardware-based protocol-aware triggering decode, search, and navigation for serial buses.

Logic timing analyzer (MSO): Ideal for R&D engineers and education establishments that need more than the traditional 2 or 4 analog channels.

Industry-exclusive 20 MHz dual-channel WaveGen: With a modulation feature, it is ideal for educational or design labs where bench space and budget are limited.

Integrated Digital Voltmeter: Provides a 3-digit DVM and 5-digit counter measurements through the same probes as the oscilloscope channels.