Oscilloscope Considerations for MIPI M-PHY Transmitter Validation

Notas de Aplicação

The Mobile Industry Processor Interface (MIPI) Alliance is a standard body that promotes hardware and software standardization in mobile designs. The specifications are developed not only with performance in mind but methods to lower power consumption, making these standards ideal for mobile applications. One of the high-speed, low-power physical layer specifications is the M-PHY specification, which can be flexibly adapted for different protocol applications. In addition, the M-PHY physical layer is scalable where the number of upstream and downstream lane implementation are not restricted. Applications can take advantage of this scalability to specify and design multilane signals to take advantage of the data rate performance without sacrificing on the energy consumption. Protocols such as DigRF v4, low latency interface (LLI), universal flash storage (UFS), camera serial interface (CSI), display serial interface (DSI) and SuperSpeed USB inter-chip (SSIC) have already adopted the M-PHY physical layer.