Solutions for LTE-Advanced Physical Layer Design and Test

Notas de Aplicação

LTE-Advanced (LTE-A) is an emerging mobile communications standard that boasts a number of significant benefits, including the ability to take advantage of advanced topology networks and achieve target peak data rates of 1 Gbps in the downlink and 500 Mbps in the uplink. Specified as part of Release 10 of the 3GPP specifications, it has been approved for 4G IMT-Advanced. To a large extent, LTE-A builds on top of LTE parameters and even maintains some of its basic structures. However, it also incorporates new features consisting of enhancements to LTE Release 8/9, as well as newer emerging technologies captured in LTE Release 10 and beyond.