ENA Series Network Analyzers E5071C Option TDR Enhanced Time Domain Analysis – Product Fact Sheet

Folhetos

One-Box Solution for High Speed Serial Interconnect Analysis

The ENA Option TDR is an application software embedded in the E5071C network analyzer, that provides a one-box solution allowing for simple and intuitive operation, fast and accurate measurements, and lower cost of ownership.

Key specifications

1. Time domain, frequency domain, and simulated eye analysis in one box

2. High signal-to-noise ratio and low noise floor to observe the true performance of your device

3. Up to 20 GHz of bandwidth with 23 ps rise time enables measurements on the latest standards

4. Fast measurement speed: 41 msec at 1601 points with full 2-port calibration performed

5. Dedicated controls for common adjustments: Simple and intuitive graphical user interface provides access to an extensive set of common tests and measurements

6. Waveform function such as Max & Min search, Rise time search, Δtime search, and data math

7. Easy trace selection allowing simultaneous view of up to 16 traces with all possible modes of operation single-ended, differential, and mode conversion)

8. Setup wizard guides the user through all of the required steps, making the measurements as simple as a few mouse clicks

9. Quickly change analysis from TDR/TDT mode to the Eye/Mask mode with a single mouse click

10. Virtual bit pattern generator with pre-defi ned masks for common standard

11. Automatic Deskew ensures easy removal of fixture and probe effects. Advance calibration techniques also available for more accurate measurement

12. Protection circuit against the ESD, inside the instrument provides highly robust architecture