Product Fact Sheets
Product Fact Sheet
The U1818A/B provides a high frequency probing solution for R&D and quality assurance engineers performing RF/Microwave and high-speed digital design and validation in wireline, wireless communications and aerospace/defense industries while taking full advantage of Keysight’s RF analyzers capability.
Key application
- General purpose RF
- Design, test & validation
- Oscillator and PLL
The probe can...
- Measure both single ended and differential signals
- Probe RF traces without removing any components
- Be used with NA to perform response calibration
Key features
- Broad bandwidth with flat frequency response, ± 1.5 dB, which ensures excellent measurement accuracy and helps users achieve the best product specifications
- Low noise floor, < -130 dBm/Hz at 10 MHz to 12 GHz, which allows measurements to be made at low signal amplitude
- Convenient biasing from Keysight’s RF and microwave instruments probe power port or bench top power supply for user flexibility
O que você está procurando?