Column Control DTX

81110A Pulse Pattern Generator

Product Fact Sheets

 The Keysight Technologies, Inc. 81110A pulse pattern generator is the industry-standard for pulse, pattern, data and PRBS generation up to 165/330 MHz.

It provides high quality signals and leading flexibility that meets virtually all application needs. This instrument is a must for all labs.

Other highlights are:

  • The Keysight 81111A 165 MHz 10 V module with variable transitions.
  • The Keysight 81112A 330 MHz 3.8 V module has differential outputs and two selectable transition times.
  • Integrated in one instrument, which increases signal performance, minimizes cabling, space and test time.
  • Glitch free change of timing parameters (delay, frequency, transition time, width, delay cycle).
  • Programming language compatible with Keysight 81101A, 81104A and 81150A.

Typical applications

  • Distorted signals for stress tests (Application Note 5989-4709EN)
  • Sensor simulation
  • Clock signal generation (Application Note 5968-5844E)
  • Radar distance testing (Application Note 5968-5843E)
  • Disc drive tests (Application Note 5968-5845E)
  • Diodes - LEDs
  • PRBS generation
  • Pulsed IV measurements
  • System trigger source
  • Capture and reproduce live signals

Characteristics on a pulse pattern shape

All parameters can be selected and edited with the Keysight Pulse Pattern Generators.
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
By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement Para obter informações sobre como usamos esses dados.

Thank you

A sales representative will contact you soon.

Column Control DTX