Column Control DTX

U1253B OLED Handheld Digital Multimeter

Product Fact Sheets

The new OLED HH DMM – now in fresh orange

  1. OLED display with 160° viewing angle and 2000:1 contrast ratio for extra clear readings
  2. SHIFT key and one-stop function keys for easy access
  3. Broad range of measurement functions, including temperature and capacitance
  4.  Built-in battery charging for optimum capacity
  5.  50,000 count dual display with true-RMS reading capability
  6. 20 MHz frequency counter
  7.  Data logging to internal or external memory
  8. Programmable square wave generator for stimulation of electronic digital circuits

 With the world’s first OLED handheld DMM, you won’t have to squint to ensure that you’re reading your measurements right. On the go or on the bench, you’ll get crystal-clear viewing indoors, even in dark, off-angle situations. Even though the U1253B is loaded with high-performance features and easy-to-use functions, it’s priced to be easy on your pocket, too.

Keysight handheld DMMs provide greater protection from:

  • Overcurrent-or overvoltage-induced damages with 30 kA high energy fuse and CAT III 1000 V/CAT IV 600 V overvoltage protection
  •  Arc flash hazards with the specially designed 4-mm tips at no cost with every handheld
  •  Our new HH DMMs in bright orange cases are a vivid reminder that you have an extra layer of protection between you and the unknown.

×

*Indicates required field

*Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Declaração de privacidade de Keysight Para obter informações sobre como usamos esses dados.

Thank you.

A sales representative will contact you soon.

Column Control DTX