TestJet and VTEP Hardware Description and Verification

Notas de Aplicação

This chapter describes the TestJet and VTEP hardware components and the required connections for assembly on test fixtures.

  • There are 64 ports on two connectors, J2 and J3, on the MUX card (port 1 to 32 on J2 and port 33 to 64 on J3)
  • The first row of the connectors are signals and the second row belongs to ground
  • The ports are configured in columns; each port consists of signal and ground connections to the AMP board