Soft Touch Connectorless Logic Analyzer Probes

Notas de Aplicação

Maximize Reliability, Minimize Intrusion with Connectorless Logic Analyzer Probes

Accurate, easy logic analyzer measurements start at the probe tips. The Keysight Technologies, Inc. E5300A Series and E5400A Pro Series soft touch probes meet the demand for accuracy and reliability while providing a connectorless attachment to your device. Quick, easy and repeatable signal access is achieved without designing in a connector. From basic state and timing analysis to resolving signal integrity problems in high-speed, low-amplitude signals, these low-intrusive probes help digital design engineers tackle their debug challenges.

 

Make Reliable Connections

The probe’s micro spring-pin technology provides reliable contact to signal pads, even when probing uneven printed circuit boards or contaminated surfaces. Soft touch probes eliminate the need for gold plating or special board processes, stiffeners, handling and cleaning.