Product Fact Sheets
The FG33530 Series function/arbitrary waveform generators from Keysight deliver up to 100 MHz with essential features like modulation, sweep, and burst capabilities. The intuitive front-panel interface ensures seamless navigation, allowing users to adjust and review settings effortlessly for maximum efficiency. Trueform technology replicates every waveform point, offering up to 16 Mega Samples (MSa) record length per channel. These function generators are equipped with a 7-inch color display for fast and simple setup and monitoring, making them ideal for a wide range of testing and development applications.
O que você está procurando?