FS2 Frequency Synthesizer

Catálogos

The FS2 AP4005A Frequency Synthesizer is a compact frequency synthesizer for generating accurate and stable frequency signals in both continuous wave (CW) and pulse form, covering a frequency range of 1 MHz to 40 GHz, with a fast-switching time of 50 µs and an output power of -10 to +20 dBm. The device shows excellent phase noise performance, e.g., at 10 GHz and 20 kHz offset -121 dBc / Hz is measured. The synthesizer is in a very compact flange-mountable form of 165 x 60 x 26 mm and weighs less than 0.5 kg. It consumes less than 23 W and is only passively cooled.